SNVSBX7A September 2023 – June 2024 LM70840-Q1 , LM70860-Q1 , LM70880-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Pin voltage | VIN to PGND | –0.3 | 87.5 | V |
Pin voltage | SW to PGND | –0.3 | 87.5 | V |
Pin voltage | SW to PGND transient < 20ns | –5 | 90 | V |
Pin voltage | CBOOT to SW | –0.3 | 10 | V |
Pin voltage | CBOOT to SW, transient < 20ns | –2 | V | |
Pin voltage | EN/UVLO to PGND | –0.3 | 87.5 | V |
Pin voltage | VDDA, PG/SYNCOUT, FB, CONFIG, PFM/SYNCIN, RT, EXTCOMP to AGND | –0.3 | 6.5 | V |
Pin voltage | VCC to AGND | –0.3 | 10 | V |
Pin voltage | BIAS to AGND | –0.3 | 32 | V |
Pin voltage | VOUT, ISNS+ to PGND | –0.3 | 60 | V |
Pin voltage | VOUT to ISNS+ | –0.3 | 0.3 | V |
Pin voltage | PGND to AGND | –0.3 | 0.3 | V |
TJ | Operating junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –55 | 150 | °C |