SNVSBX7A September 2023 – June 2024 LM70840-Q1 , LM70860-Q1 , LM70880-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
5V output |
8A resistive load |
VIN step to 48V | 8A resistive load |
VIN = 48V | 8A resistive load |
VIN = 48V | FPWM |
5V output |
No load |
VIN ramps from 8 to 72V | 4A resistive load |
VOUT Pre-biased to 5V |
VIN = 48V | 8A resistive load |