SNOS760D May 1999 – February 2024 LM7171
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The maximum power allowed to dissipate in a device is defined as:
where
For example, for the LM7171 in a SOIC-8 package, the maximum power dissipation at 25°C ambient temperature is 730mW.
Thermal resistance, R θJA, depends on parameters such as die size, package size and package material. The smaller the die size and package, the higher RθJA becomes. The 8-pin DIP package has a lower thermal resistance (108°C/W) than that of 8-pin SOIC (172°C/W). Therefore, for higher dissipation capability, use an 8-pin DIP package.
The total power dissipated in a device can be calculated as:
where
Furthermore,
For example, the total power dissipated by the LM7171 with VS = ±15V and output voltage of 10V into 1kΩ is