SNOS760D May   1999  – February 2024 LM7171

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics: ±15V
    6. 5.6 Electrical Characteristics: ±5V
    7. 5.7 Typical Characteristics: LM7171A
    8. 5.8 Typical Characteristics: LM7171B
  7. 6Application and Implementation
    1. 6.1 Application Information
      1. 6.1.1 Circuit Operation
      2. 6.1.2 Slew Rate Characteristic
        1. 6.1.2.1 Slew-Rate Limitation
      3. 6.1.3 Compensation for Input Capacitance
    2. 6.2 Typical Applications
    3. 6.3 Power Supply Recommendations
      1. 6.3.1 Power-Supply Bypassing
      2. 6.3.2 Termination
      3. 6.3.3 Driving Capacitive Loads
      4. 6.3.4 Power Dissipation
    4. 6.4 Layout
      1. 6.4.1 Layout Guidelines
        1. 6.4.1.1 Printed Circuit Board and High-Speed Op Amps
        2. 6.4.1.2 Using Probes
        3. 6.4.1.3 Component Selection and Feedback Resistor
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
  • P|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VS Supply voltage (V+ – V) 36 V
VI Differential input voltage(2) ±10 V
ISC Output current short to ground(3) Continuous A
TJ Junction temperature(4) 150
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
Input differential voltage is applied at VS = ±15V.
Applies to both single-supply and split-supply operation. Continuous short circuit operation at elevated ambient temperature can result in exceeding the maximum allowed junction temperature of 150°C.
The maximum power dissipation is a function of TJ(MAX), RθJA, and TA. The maximum allowable power dissipation at any ambient temperature is PD = (TJ(MAX)–TA)/RθJA. All numbers apply for packages soldered directly into a PC board.