SNOS760D May 1999 – February 2024 LM7171
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOS | Input offset voltage | LM7171A | 0.2 | 1 | mV | ||
TA = –40°C to +85°C | 4 | ||||||
LM7171B | 0.2 | 3 | |||||
TA = –40°C to +85°C | 7 | ||||||
TCVOS | Input offset voltage average drift | 35 | μV/°C | ||||
IB | Input bias current | 2.7 | 10 | μA | |||
TA = –40°C to +85°C | 12 | ||||||
IOS | Input offset current | 0.1 | 4 | μA | |||
TA = –40°C to +85°C | 6 | ||||||
RIN | Input resistance | Common mode | 320 | MΩ | |||
Differential mode | 18 | ||||||
RO | Open-loop output resistance | 19 | Ω | ||||
CMRR | Common-mode rejection ratio | LM7171A | VCM = ±10V | 85 | 105 | dB | |
VCM = ±10V, TA = –40°C to +85°C |
80 | ||||||
LM7171B | VCM = ±10V | 75 | 105 | ||||
VCM = ±10V, TA = –40°C to +85°C |
70 | ||||||
PSRR | Power supply rejection ratio | LM7171A | VS = ±15V | 85 | 90 | dB | |
VS = ±15V, TA = –40°C to +85°C |
80 | ||||||
LM7171B | VS = ±15V | ||||||
VS = ±15V, TA = –40°C to +85°C |
|||||||
VCM | Input common-mode voltage | CMRR > 60dB | ±13.35 | V | |||
AV | Large-signal voltage gain | LM7171A | RL = 1kΩ, VOUT = ±5V | 80 | 85 | dB | |
RL = 1kΩ, VOUT = ±5V, TA = –40°C to +85°C |
75 | ||||||
RL = 100Ω, VOUT = ±5V | 75 | 81 | |||||
RL = 100Ω, VOUT = ±5V, TA = –40°C to +85°C |
70 | ||||||
LM7171B | RL = 1kΩ, VOUT = ±5V | 75 | 85 | ||||
RL = 1kΩ, VOUT = ±5V, TA = –40°C to +85°C |
70 | ||||||
RL = 100Ω, VOUT = ±5V | 70 | 81 | |||||
RL = 100Ω, VOUT = ±5V, TA = –40°C to +85°C |
66 | ||||||
VO | Output swing | RL = 1kΩ | 13 | 13.3 | V | ||
TA = –40°C to +85°C | 12.7 | ||||||
RL = 1kΩ | –13 | –13.2 | |||||
TA = –40°C to +85°C | –12.7 | ||||||
RL = 100Ω | 10.5 | 11.8 | |||||
TA = –40°C to +85°C | 9.5 | ||||||
RL = 100Ω | –9.5 | –10.5 | |||||
TA = –40°C to +85°C | –9 | ||||||
Output current (open loop) | Sourcing, RL = 100Ω |
105 | 118 | mA | |||
TA = –40°C to +85°C | 95 | ||||||
Sinking, RL = 100Ω |
95 | 105 | |||||
TA = –40°C to +85°C | 90 | ||||||
Output current (in linear region) | Sourcing, RL = 100Ω | 100 | |||||
Sinking, RL = 100Ω | 100 | ||||||
ISC | Output short-circuit current | Sourcing | 140 | ||||
Sinking | 135 | ||||||
IS | Supply current | 6.5 | 8.5 | ||||
9.5 | |||||||
SR | Slew rate | AV = +2, VIN = 13VPP | 4100 | V/μs | |||
AV = +2, VIN = 10VPP | 3100 | ||||||
Unity-gain bandwidth | LM7171A | 160 | MHz | ||||
LM7171B | 200 | ||||||
−3dB frequency | AV = +2 | 220 | MHz | ||||
φm | Phase margin | 50 | Deg | ||||
ts | Settling time (0.1%) | AV = −1, VOUT = ±5V, RL = 500Ω |
LM7171A |
16 | ns | ||
LM7171B | 42 | ns | |||||
tp | Propagation delay | AV = −2, VIN = ±1V, RL = 500Ω |
5 | ns | |||
HD2 | Second harmonic distortion | LM7171A | fIN = 10kHz | –123 | dBc | ||
fIN = 5MHz | –75 | ||||||
LM7171B | fIN = 10kHz | –110 | |||||
fIN = 5MHz | –75 | ||||||
HD3 | Third harmonic distortion | LM7171A | fIN = 10kHz | –133 | dBc | ||
fIN = 5MHz | –88 | ||||||
LM7171B | fIN = 10kHz | –115 | |||||
fIN = 5MHz | –55 | ||||||
en | Input-referred voltage noise | f = 10kHz | LM7171A | 8.5 | nV/√Hz | ||
LM7171B | 14 | ||||||
in | Input-referred current noise | f = 10kHz | LM7171A | 1 | pA/√Hz | ||
LM7171B | 1.5 |