SNOS879I August 1999 – May 2016 LM7301
PRODUCTION DATA.
The LM7301 is specified for operation from 1.8 V to 32 V (±0.9 V to ±16 V). Being a rail-to-rail input and output device, any operating voltage conditions within the supply voltage range can be accommodated.
Place 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies.