Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LM73100, 2.7 - 23 V, 5.5 A Integrated Ideal Diode with Input Reverse Polarity and Overvoltage Protection
1 Features
- Wide operating input voltage range: 2.7 V to 23 V
- 28-V absolute maximum
- Withstands negative voltages up to -15 V
- Integrated back-to-back FETs with low
On-Resistance: RON = 28.4 mΩ (typ)
- Ideal diode operation with true reverse current
blocking
- Fast overvoltage protection
- Fast-trip response to transient overcurrents during
steady state
- 500-ns (typ) response time
- Latch-off after fault
- Analog load current monitor output (IMON)
- Current range: 0.5 A to 5.5 A
- Accuracy: ±15% (max) (IOUT ≥ 1 A)
- Active high enable input with adjustable
undervoltage lockout threshold (UVLO)
- Adjustable output slew rate control (dVdt)
- Overtemperature protection
- Power Good indication (PG) with adjustable threshold (PGTH)
- Small footprint:
QFN 2 mm x 2 mm, 0.45-mm pitch