SNOSDC0A October 2020 – December 2020 LM7310
PRODUCTION DATA
VEN/UVLO = 3 V, COUT = 220 μF, CdVdt = 10 nF, VIN ramped up to 12 V |
COUT = 220 μF, CdVdt = 10 nF, EN/UVLO connected to IN through resistor ladder, 12 V hot-plugged to IN |
COUT = 220 μF, PG pulled up to 3 V, -15 V hot-plugged to IN |
IN= Open, COUT = 220 μF, PG pulled up to 3 V, 20 V hot-plugged to OUT |
COUT = 220 μF, ROUT = 20 Ω, OVLO threshold = 13.2 V, VIN ramped up from 12 V to 16 V |
VIN = 12 V, COUT = Open, OUT stepped from Open → Short-circuit to GND |
VIN = 12 V, COUT = 220 μF, CdVdt = 10 nF, VEN/UVLO stepped up to 3 V |
VIN = 12 V, ROUT = 20 Ω, COUT = 220 μF, CdVdt = 10 nF, VEN/UVLO stepped up to 3 V |
COUT = 220 μF, PG pulled up to 3 V, VIN ramped down from 0 V to -15 V and then ramped up to 0 V |
IN= Open, COUT = 220 μF, PG pulled up to 3 V, VOUT ramped up from 0 V to 20 V |
VIN = 12 V, COUT = Open, OUT stepped from Open → Short-circuit to GND |