SNVSAH5A September 2017 – May 2020 LM73605 , LM73606
PRODUCTION DATA.
The LM73605 and LM73606requires only a few external components to perform high-efficiency power conversion, as shown in Figure 25.
The LM73605 and LM73606 also integrate many practical features to meet a wide range of system design requirements and optimization, such as UVLO, programmable soft-start time, start-up tracking, programmable switching frequency, clock synchronization, and a power-good flag. Note that for ease of use, the feature pins do not require an additional component when not in use. They can be either left floating or shorted to ground. Please refer to the Pin Configuration and Functions for details.
A comprehensive schematic with all features utilized is shown in Figure 26.
The external components must fulfill not only the needs of the power conversion, but also the stability criteria of the control loop. The LM73605 and LM73606are optimized to work with a range of external components. For quick component selection, Table 3 can be used.
fSW (kHz) | VOUT (V) | L (µH) | COUT (µF)(1) | RFBT (kΩ) | RFBB (kΩ) | RT (kΩ) |
350 | 1 | 2.2 | 500 | 100 | OPEN | 115 |
500 | 1 | 1.5 | 400 | 100 | OPEN | 78.7 or open |
1000 | 1 | 0.68 | 200 | 100 | OPEN | 39.2 |
2200 | 1 | 0.47 | 100 | 100 | OPEN | 17.4 |
350 | 3.3 | 4.7 | 200 | 100 | 43.5 | 115 |
500 | 3.3 | 3.3 | 150 | 100 | 43.5 | 78.7 or open |
1000 | 3.3 | 1.8 | 88 | 100 | 43.5 | 39.2 |
2200 | 3.3 | 1.2 | 44 | 100 | 43.5 | 17.4 |
350 | 5 | 6.8 | 120 | 100 | 25 | 115 |
500 | 5 | 4.7 | 88 | 100 | 25 | 78.7 or open |
1000 | 5 | 3.3 | 66 | 100 | 25 | 39.2 |
2200 | 5 | 2.2 | 44 | 100 | 25 | 17.4 |
350 | 12 | 15 | 66 | 100 | 9.1 | 115 |
500 | 12 | 10 | 44 | 100 | 9.1 | 78.7 or open |
1000 | 12 | 6.8 | 22 | 100 | 9.1 | 39.2 |
350 | 24 | 22 | 40 | 100 | 4.3 | 115 |
500 | 24 | 15 | 30 | 100 | 4.3 | 78.7 or open |