SNVSAH5A September 2017 – May 2020 LM73605 , LM73606
PRODUCTION DATA.
Every LM73605 and LM73606 design requires a bootstrap capacitor, CBOOT. The recommended bootstrap capacitor is 0.47 µF and rated at 6.3 V or greater. The bootstrap capacitor is located between the SW pin and the CBOOT pin. The bootstrap capacitor must be a high-quality ceramic type with X7R or X5R grade dielectric for temperature stability.