SNVSAH5A September 2017 – May 2020 LM73605 , LM73606
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE (PVIN PINS) | ||||||
VIN | Operating input voltage range | 3.5 | 36 | V | ||
ISD | Shutdown quiescent current; measured at VIN pin(1) | VEN = 0 V
TJ = 25℃ |
0.8 | 10 | µA | |
IQ_NONSW | Operating quiescent current from VIN (non-switching) | VEN = 2 V, VFB = 1.5 V, VBIAS = 3.3 V external | 0.6 | 12 | µA | |
ENABLE (EN PIN) | ||||||
VEN_VCC_H | Enable input high level for VCC output | VEN rising | 1.15 | V | ||
VEN_VCC_L | Enable input low level for VCC output | VEN falling | 0.3 | V | ||
VEN_VOUT_H | Enable input high level for VOUT | VEN rising | 1.14 | 1.196 | 1.25 | V |
VEN_VOUT_HYS | Enable input hysteresis for VOUT | VEN falling hysteresis | –100 | mV | ||
ILKG_EN | Enable input leakage current | VEN = 2 V | 1.4 | 200 | nA | |
INTERNAL LDO (VCC PIN, BIAS PIN) | ||||||
VCC | Internal VCC voltage | PWM operation | 3.27 | V | ||
PFM operation | 3.1 | V | ||||
VCC_UVLO | Internal VCC undervoltage lockout | VCC rising | 2.96 | 3.14 | 3.27 | V |
VCC falling hysteresis | –605 | mV | ||||
VBIAS_ON | Input changeover | VBIAS rising | 3.09 | 3.25 | V | |
VBIAS falling hysteresis | –63 | mV | ||||
IBIAS_NONSW | Operating quiescent current from external VBIAS (non-switching) | VEN = 2 V, VFB = 1.5 V, VBIAS = 3.3 V external | 21 | 50 | µA | |
VOLTAGE REFERENCE (FB PIN) | ||||||
VFB | Feedback voltage | PWM mode | 0.987 | 1.006 | 1.017 | V |
ILKG_FB | Input leakage current at FB pin | VFB = 1 V | 0.2 | 60 | nA | |
HIGH SIDE DRIVER (CBOOT PIN) | ||||||
VCBOOT_UVLO | CBOOT - SW undervoltage lockout | 1.6 | 2.2 | 2.7 | V | |
CURRENT LIMITS AND HICCUP | ||||||
IHS_LIMIT | Short-circuit, high-side current limit(2) | LM73605 | 6 | 7.3 | 8.35 | A |
LM73606 | 7.4 | 8.7 | 9.85 | |||
ILS_LIMIT | Low-side current limit(2) | LM73605 | 4.79 | 5.5 | 6.1 | A |
LM73606 | 5.8 | 6.6 | 7.25 | |||
INEG_LIMIT | Negative current limit | LM73605 | –5 | A | ||
LM73606 | –6 | |||||
VHICCUP | Hiccup threshold on FB pin | 0.36 | 0.4 | 0.44 | V | |
IL_ZC | Zero cross-current limit | 0.06 | A | |||
SOFT START (SS/TRK PIN) | ||||||
ISSC | Soft-start charge current | 1.8 | 2 | 2.2 | µA | |
RSSD | Soft-start discharge resistance | UVLO, TSD, OCP, or EN = 0 | 1 | kΩ | ||
POWER GOOD (PGOOD PIN) and OVERVOLTAGE PROTECTION | ||||||
VPGOOD_OV | Power-good overvoltage threshold | % of FB voltage | 106% | 110% | 113% | |
VPGOOD_UV | Power-good undervoltage threshold | % of FB voltage | 86% | 90% | 93% | |
VPGOOD_HYS | Power-good hysteresis | % of FB voltage | 1.2% | |||
VPGOOD_VALID | Minimum input voltage for proper PGOOD function | 50-µA pullup to PGOOD pin, VEN = 0 V, TJ = 25°C | 1.3 | 2 | V | |
RPGOOD | Power-good ON-resistance | VEN = 2.5V | 40 | 100 | Ω | |
VEN = 0 V | 30 | 90 | ||||
MOSFETS | ||||||
RDS_ON_HS(3) | High-side MOSFET ON-resistance | IOUT = 1 A, VBIAS = VOUT = 3.3 V | 53 | 90 | mΩ | |
RDS_ON_LS(3) | Low-side MOSFET ON-resistance | IOUT = 1 A, VBIAS = VOUT = 3.3 V | 31 | 55 | mΩ | |
THERMAL SHUTDOWN | ||||||
TSD(4) | Thermal shutdown threshold | Shutdown threshold | 160 | °C | ||
Recovery threshold | 135 | °C |