SNVSAH5A September 2017 – May 2020 LM73605 , LM73606
PRODUCTION DATA.
The output voltage of the LM73605 and LM73606are externally adjustable using a resistor divider network. The divider network is comprised of top feedback resistor, RFBT, and bottom feedback resistor, RFBB. Use Equation 24 to determine the output voltage of the converter.
Typically, RFBT = 10 kΩ to 100 kΩ is recommended. Larger RFBT and RFBB values reduce the quiescent current going through the divider, which help maintain high efficiency at very light loads. Larger divider values also make the feedback path more susceptible to noise. If efficiency at very light loads is critical in a certain application, RFBT up to 1 MΩ can be used.
RFBT = 100 kΩ is selected here. RFBB = 24.99 kΩ can be calculated to get 5-V output voltage.