Over operating free-air temperature range of –40°C to +125°C (unless otherwise noted)(1)
MIN
MAX
UNIT
Input voltages
PVIN to PGND
3.5
36
V
EN
0
VIN
FB
0
4.5
PGOOD
0
18
BIAS input not used
0
0.3
BIAS input used
0
Lower of (VIN + 0.3) or 18
AGND to PGND
–0.1
0.1
Output voltage
VOUT
1
95% of VIN
V
Output current
IOUT, LM73605
0
5
A
IOUT, LM73606
0
6
A
(1) Recommended operating rating indicate conditions for which the device is intended to be functional, but do not ensure specific performance limits. For ensured specifications, see Electrical Characteristics