SNVSAH5A September 2017 – May 2020 LM73605 , LM73606
PRODUCTION DATA.
The EN pin provides electrical on/off control of the device. When the EN pin voltage is below VEN_VCC_L, the device is in shutdown mode. The LDO output voltage VCC = 0 V and the output voltage VOUT = 0 V. In shutdown mode, the quiescent current drops to a very low value.