SNVSAH5A September 2017 – May 2020 LM73605 , LM73606
PRODUCTION DATA.
The default switching frequency of the LM73605 and LM73606are set at 500 kHz. For this design, the RT pin can be floating, and the LM73605 and LM73606switch at 500 kHz in CCM mode. An RT resistor of 78.7 kΩ, calculated using Equation 13, Figure 21, or Table 1, can be connected from RT pin to ground to obtain 500-kHz operation frequency as well.
The LM73605 and LM73606 switching action can synchronize to an external clock from 350 kHz to 2.2 MHz. TI recommends connecting an external clock to the SYNC/MODE pin with a 50-Ω to 100-Ω termination resistor. The SYNC/MODE pin must be grounded if not used.
RT pin is floating and SYNC/MODE pin is tied to ground in this design.