SNOS926F May 1999 – September 2014 LM7372
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For SO PowerPAD package the exposed pad should be tied either to V− or left electrically floating. Die attach material is conductive and is internally tied to V−.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NUMBER | |||
DDA | D | |||
* | –– | 1,8,9,16 | –– | Heatsink Pin |
-IN A | 2 | 4 | I | ChA Inverting Input |
+IN A | 3 | 5 | I | ChA Non-inverting Input |
-IN B | 6 | 12 | I | ChB Inverting Input |
+IN B | 5 | 11 | I | ChB Non-inverting Input |
NC | –– | 2, 7, 10, 15 | –– | No Connection |
OUT A | 1 | 3 | O | Output A |
OUT B | 7 | 13 | O | Output B |
V- | 4 | 6 | I | Negative Supply |
V+ | 8 | 14 | I | Positive Supply |