3 Description
The LM741-MIL is a general-purpose operational amplifier which features improved performance over industry standards such as the LM709. It is a direct, plug-in replacement for the 709C, LM201, MC1439, and 748 in most applications.
The amplifier offers many features which make applications nearly foolproof such as overload protection on the input and output, no latch-up when the common-mode range is exceeded, and freedom from oscillations.
Device Information(1)
PART NUMBER |
PACKAGE |
BODY SIZE (NOM) |
LM741-MIL |
TO-99 (8) |
9.08 mm × 9.08 mm |
CDIP (8) |
10.16 mm × 6.502 mm |
PDIP (8) |
9.81 mm × 6.35 mm |
- For all available packages, see the orderable addendum at the end of the data sheet.