6 Specifications
6.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)(3)(5)
|
MIN |
MAX |
UNIT |
Supply voltage |
LM741, LM741A |
|
±22 |
V |
LM741C |
|
±18 |
Power dissipation (4) |
|
500 |
mW |
Differential input voltage |
|
±30 |
V |
Input voltage (2) |
|
±15 |
V |
Output short circuit duration |
Continuous |
|
Operating temperature |
LM741, LM741A |
–50 |
125 |
°C |
LM741C |
0 |
70 |
Junction temperature |
LM741, LM741A |
|
150 |
°C |
LM741C |
|
100 |
Soldering information |
PDIP package (10 seconds) |
|
260 |
°C |
CDIP or TO-99 package (10 seconds) |
|
300 |
°C |
Storage temperature, Tstg |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) For supply voltages less than ±15 V, the absolute maximum input voltage is equal to the supply voltage.
(3) For military specifications see RETS741X for LM741 and RETS741AX for LM741A.
(4) For operation at elevated temperatures, these devices must be derated based on thermal resistance, and Tj max. (listed under “Absolute Maximum Ratings”). Tj = TA + (θjA PD).
(5) If Military/Aerospace specified devices are required, please contact the TI Sales Office/Distributors for availability and specifications.
6.2 ESD Ratings
|
VALUE |
UNIT |
V(ESD) |
Electrostatic discharge |
Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) |
±400 |
V |
(1) Level listed above is the passing level per ANSI, ESDA, and JEDEC JS-001. JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
6.3 Recommended Operating Conditions
over operating free-air temperature range (unless otherwise noted)
|
MIN |
NOM |
MAX |
UNIT |
Supply voltage (VDD-GND) |
LM741, LM741A |
±10 |
±15 |
±22 |
V |
LM741C |
±10 |
±15 |
±18 |
Temperature |
LM741, LM741A |
–55 |
|
125 |
°C |
LM741C |
0 |
|
70 |
6.4 Thermal Information
THERMAL METRIC(1) |
LM741 |
UNIT |
LMC (TO-99) |
NAB (CDIP) |
P (PDIP) |
8 PINS |
8 PINS |
8 PINS |
RθJA |
Junction-to-ambient thermal resistance |
170 |
100 |
100 |
°C/W |
RθJC(top) |
Junction-to-case (top) thermal resistance |
25 |
— |
— |
°C/W |
(1) For more information about traditional and new thermal metrics, see the
Semiconductor and IC Package Thermal Metrics application report,
SPRA953.
6.5 Electrical Characteristics, LM741(1)
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
Input offset voltage |
RS ≤ 10 kΩ |
TA = 25°C |
|
1 |
5 |
mV |
TAMIN ≤ TA ≤ TAMAX |
|
|
6 |
mV |
Input offset voltage adjustment range |
TA = 25°C, VS = ±20 V |
|
±15 |
|
mV |
Input offset current |
TA = 25°C |
|
20 |
200 |
nA |
TAMIN ≤ TA ≤ TAMAX |
|
85 |
500 |
Input bias current |
TA = 25°C |
|
80 |
500 |
nA |
TAMIN ≤ TA ≤ TAMAX |
|
|
1.5 |
μA |
Input resistance |
TA = 25°C, VS = ±20 V |
0.3 |
2 |
|
MΩ |
Input voltage range |
TAMIN ≤ TA ≤ TAMAX |
±12 |
±13 |
|
V |
Large signal voltage gain |
VS = ±15 V, VO = ±10 V, RL ≥ 2 kΩ |
TA = 25°C |
50 |
200 |
|
V/mV |
TAMIN ≤ TA ≤ TAMAX |
25 |
|
|
Output voltage swing |
VS = ±15 V |
RL ≥ 10 kΩ |
±12 |
±14 |
|
V |
RL ≥ 2 kΩ |
±10 |
±13 |
|
Output short circuit current |
TA = 25°C |
|
25 |
|
mA |
Common-mode rejection ratio |
RS ≤ 10 Ω, VCM = ±12 V, TAMIN ≤ TA ≤ TAMAX |
80 |
95 |
|
dB |
Supply voltage rejection ratio |
VS = ±20 V to VS = ±5 V, RS ≤ 10 Ω, TAMIN ≤ TA ≤ TAMAX |
86 |
96 |
|
dB |
Transient response |
Rise time |
TA = 25°C, unity gain |
|
0.3 |
|
μs |
Overshoot |
|
5% |
|
|
Slew rate |
TA = 25°C, unity gain |
|
0.5 |
|
V/μs |
Supply current |
TA = 25°C |
|
1.7 |
2.8 |
mA |
Power consumption |
VS = ±15 V |
TA = 25°C |
|
50 |
85 |
mW |
TA = TAMIN |
|
60 |
100 |
TA = TAMAX |
|
45 |
75 |
(1) Unless otherwise specified, these specifications apply for VS = ±15 V, −55°C ≤ TA ≤ +125°C (LM741/LM741A). For the LM741C/LM741E, these specifications are limited to 0°C ≤ TA ≤ +70°C.
6.6 Electrical Characteristics, LM741A(1)
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
Input offset voltage |
RS ≤ 50 Ω |
TA = 25°C |
|
0.8 |
3 |
mV |
TAMIN ≤ TA ≤ TAMAX |
|
|
4 |
mV |
Average input offset voltage drift |
|
|
|
15 |
μV/°C |
Input offset voltage adjustment range |
TA = 25°C, VS = ±20 V |
±10 |
|
|
mV |
Input offset current |
TA = 25°C |
|
3 |
30 |
nA |
TAMIN ≤ TA ≤ TAMAX |
|
|
70 |
Average input offset current drift |
|
|
|
0.5 |
nA/°C |
Input bias current |
TA = 25°C |
|
30 |
80 |
nA |
TAMIN ≤ TA ≤ TAMAX |
|
|
0.21 |
μA |
Input resistance |
TA = 25°C, VS = ±20 V |
1 |
6 |
|
MΩ |
TAMIN ≤ TA ≤ TAMAX, VS = ±20 V |
0.5 |
|
|
Large signal voltage gain |
VS = ±20 V, VO = ±15 V, RL ≥ 2 kΩ |
TA = 25°C |
50 |
|
|
V/mV |
TAMIN ≤ TA ≤ TAMAX |
32 |
|
|
VS = ±5 V, VO = ±2 V, RL ≥ 2 kΩ, TAMIN ≤ TA ≤ TAMAX |
10 |
|
|
Output voltage swing |
VS = ±20 V |
RL ≥ 10 kΩ |
±16 |
|
|
V |
RL ≥ 2 kΩ |
±15 |
|
|
Output short circuit current |
TA = 25°C |
10 |
25 |
35 |
mA |
TAMIN ≤ TA ≤ TAMAX |
10 |
|
40 |
Common-mode rejection ratio |
RS ≤ 50 Ω, VCM = ±12 V, TAMIN ≤ TA ≤ TAMAX |
80 |
95 |
|
dB |
Supply voltage rejection ratio |
VS = ±20 V to VS = ±5 V, RS ≤ 50 Ω, TAMIN ≤ TA ≤ TAMAX |
86 |
96 |
|
dB |
Transient response |
Rise time |
TA = 25°C, unity gain |
|
0.25 |
0.8 |
μs |
Overshoot |
|
6% |
20% |
|
Bandwidth (2) |
TA = 25°C |
0.437 |
1.5 |
|
MHz |
Slew rate |
TA = 25°C, unity gain |
0.3 |
0.7 |
|
V/μs |
Power consumption |
VS = ±20 V |
TA = 25°C |
|
80 |
150 |
mW |
TA = TAMIN |
|
|
165 |
TA = TAMAX |
|
|
135 |
(1) Unless otherwise specified, these specifications apply for VS = ±15 V, −55°C ≤ TA ≤ +125°C (LM741/LM741A). For the LM741C/LM741E, these specifications are limited to 0°C ≤ TA ≤ +70°C.
(2) Calculated value from: BW (MHz) = 0.35/Rise Time (μs).
6.7 Electrical Characteristics, LM741C(1)
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
Input offset voltage |
RS ≤ 10 kΩ |
TA = 25°C |
|
2 |
6 |
mV |
TAMIN ≤ TA ≤ TAMAX |
|
|
7.5 |
mV |
Input offset voltage adjustment range |
TA = 25°C, VS = ±20 V |
|
±15 |
|
mV |
Input offset current |
TA = 25°C |
|
20 |
200 |
nA |
TAMIN ≤ TA ≤ TAMAX |
|
|
300 |
Input bias current |
TA = 25°C |
|
80 |
500 |
nA |
TAMIN ≤ TA ≤ TAMAX |
|
|
0.8 |
μA |
Input resistance |
TA = 25°C, VS = ±20 V |
0.3 |
2 |
|
MΩ |
Input voltage range |
TA = 25°C |
±12 |
±13 |
|
V |
Large signal voltage gain |
VS = ±15 V, VO = ±10 V, RL ≥ 2 kΩ |
TA = 25°C |
20 |
200 |
|
V/mV |
TAMIN ≤ TA ≤ TAMAX |
15 |
|
|
Output voltage swing |
VS = ±15 V |
RL ≥ 10 kΩ |
±12 |
±14 |
|
V |
RL ≥ 2 kΩ |
±10 |
±13 |
|
Output short circuit current |
TA = 25°C |
|
25 |
|
mA |
Common-mode rejection ratio |
RS ≤ 10 kΩ, VCM = ±12 V, TAMIN ≤ TA ≤ TAMAX |
70 |
90 |
|
dB |
Supply voltage rejection ratio |
VS = ±20 V to VS = ±5 V, RS ≤ 10 Ω, TAMIN ≤ TA ≤ TAMAX |
77 |
96 |
|
dB |
Transient response |
Rise time |
TA = 25°C, Unity Gain |
|
0.3 |
|
μs |
Overshoot |
|
5% |
|
|
Slew rate |
TA = 25°C, Unity Gain |
|
0.5 |
|
V/μs |
Supply current |
TA = 25°C |
|
1.7 |
2.8 |
mA |
Power consumption |
VS = ±15 V, TA = 25°C |
|
50 |
85 |
mW |
(1) Unless otherwise specified, these specifications apply for VS = ±15 V, −55°C ≤ TA ≤ +125°C (LM741/LM741A). For the LM741C/LM741E, these specifications are limited to 0°C ≤ TA ≤ +70°C.