SLVSFD0 September 2019 LM74202-Q1
PRODUCTION DATA.
In this mode, during overload events, the device allows the overload current to flow through the device until I(LOAD) < I(FASTRIP). The circuit breaker threshold I(CB) can be programmed using the R(ILIM) resistor, as shown in Equation 5.
where
The device commences an auto-retry cycle after a delay of tCBretry(dly). The FLT signal remains asserted until the fault condition is removed and the device resumes normal operation. Figure 31 and Figure 32 illustrate behavior of the system during electronic circuit breaker with auto-retry functionality.
MODE left floating | Load Transition from 22 Ω to 12 Ω | |
RILIM = 8 kΩ |
Load Transition from 22 Ω to 12 Ω , RILIM = 8 kΩ | ||