SLVSFD0 September 2019 LM74202-Q1
PRODUCTION DATA.
With the device configured in current limit operation and when the overload condition exists for more than tPGOODF, the FLT asserts to warn of impending turnoff of the internal FETs due to the subsequent thermal shutdown event. Figure 36 and Figure 37 depict this behavior. The FLT signal remains asserted until the fault condition is removed and the device resumes normal operation.
RILIM = 12 kΩ | MODE pin connected to RTN | Load transient event from 37 Ω to 15 Ω |
RILIM = 12 kΩ | MODE pin connected to RTN | Load transient event from 37 Ω to 15 Ω |