SLVSFD0 September 2019 LM74202-Q1
PRODUCTION DATA.
The voltage at IMON pin V(IMON) represents the voltage proportional to the load current. This can be connected to an ADC of the downstream system for health monitoring of the system. The R(IMON) must be configured based on the maximum input voltage range of the ADC used. R(IMON) is set using Equation 11.
For current monitoring up-to a current of 2.2 A, and considering the operating input voltage range of ADC from 0 V to 4 V, V(IMONmax) is 4 V and R(IMON) is selected as 20 kΩ.