SNOSDB7 December 2020 LM74500-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input Pins | SOURCE to GND | –65 | 65 | V |
EN to GND, V(SOURCE) > 0 V | –0.3 | 65 | V | |
EN to GND, V(SOURCE) ≤ 0 V | V(SOURCE) | (65 + V(SOURCE)) | V | |
Output Pins | GATE to SOURCE | –0.3 | 15 | V |
VCAP to SOURCE | –0.3 | 15 | V | |
Operating junction temperature(2) | –40 | 150 | °C | |
Storage temperature, Tstg | –40 | 150 | °C |