SNOSD87A July 2021 – February 2022 LM74501-Q1
PRODUCTION DATA
The LM74501-Q1 controller is designed for the supply voltage range of 3.2 V ≤ VSOURCE ≤ 65 V. If the input supply is located more than a few inches from the device, TI recommends an input ceramic bypass capacitor higher than 100 nF placed close to SOURCE pin to GND. To prevent Lthe M74501-Q1 and surrounding components from damage under the conditions of a direct output short circuit, use a power supply having overload and short-circuit protection.