SNOSDF8 December 2024 LM74680
PRODUCTION DATA
LM74680 supports power sources with wide input voltage range enabling both AC power source (12VAC, 24VAC) or a DC polarity-agnostic power source to be connected to its IN1 and IN2 pins. LM74680 is designed to operate with IN1 and IN2 designed to vary from 80V to –80V.
The OUTP pin is used to power the LM74680 internal circuitry, typically drawing IQ when enabled and ISHDN when disabled. If the OUTP pin voltage is greater than the power-on-reset rising threshold, then LM74680 operates in either shutdown mode or active mode in accordance with the EN pin voltage. LM74680 supports an OUTP voltage up to 80V during normal operation and can withstand voltage transients up to 100V ensuring protection against surges.