SNOSDF8 December 2024 LM74680
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input Pins | OUTP to GND | –0.3 | 100 | V |
IN1, IN2 to GND | –2 | OUTP+2 | ||
EN to GND | –0.3 | OUTP | ||
IN1-IN2 | -100 | 100 | ||
Output Pins | BG1, BG2 to GND | –0.3 | 15 | V |
TG1 to IN1 and TG2 to IN2 | –0.3 | 15 | ||
Operating junction temperature(2) | –40 | 150 | °C | |
Storage temperature, Tstg | –40 | 150 | °C |