over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
NOM |
MAX |
UNIT |
Input Pins |
OUTP to GND |
5 |
|
80 |
V |
EN to GND |
0 |
|
OUTP |
Input to Output pins |
OUTP to INx |
–80 |
|
|
V |
External MOSFET max VGS rating |
GATE to SOURCE |
15 |
|
|
V |
TJ |
Operating junction temperature range(2) |
–40 |
|
150 |
°C |
(1) Recommended Operating Conditions are conditions under which the device
is intended to be functional. For specifications and test
conditions, see
Section 5.5.
(2) High junction temperatures degrade operating lifetimes. Operating lifetime is de-rated for junction temperatures greater than 125°C.