The LM74700-Q1 is an automotive AEC Q100 qualified ideal diode controller which operates in conjunction with an external N-channel MOSFET as an ideal diode rectifier for low loss reverse polarity protection with a 20-mV forward voltage drop. The wide supply input range of 3.2 V to 65 V allows control of many popular DC bus voltages such as 12-V, 24-V and 48-V automotive battery systems. The 3.2-V input voltage support is particularly well suited for severe cold crank requirements in automotive systems. The device can withstand and protect the loads from negative supply voltages down to –65 V.
The device controls the GATE of the MOSFET to regulate the forward voltage drop at 20 mV. The regulation scheme enables graceful turn off of the MOSFET during a reverse current event and ensures zero DC reverse current flow. Fast response (< 0.75 µs) to Reverse Current Blocking makes the device suitable for systems with output voltage holdup requirements during ISO7637 pulse testing as well as power fail and input micro-short conditions.
The LM74700-Q1 controller provides a charge pump gate drive for an external N-channel MOSFET. The high voltage rating of LM74700-Q1 helps to simplify the system designs for automotive ISO7637 protection. With the enable pin low, the controller is off and draws approximately 1 µA of current.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM74700-Q1 | SOT-23 (6) | 2.90 mm × 1.60 mm |
LM74700-Q1 | SOT-23 (8) | 2.90 mm × 1.60 mm |
Changes from Revision F (December 2019) to Revision G (December 2020)
Changes from Revision () to Revision ()
Changes from Revision E (February 2019) to Revision F (December 2019)
Changes from Revision D (January 2019) to Revision E (February 2019)
Changes from Revision C (November 2018) to Revision D (January 2019)
Changes from Revision B (October 2018) to Revision C (November 2018)
Changes from Revision A (March 2018) to Revision B (October 2018)
Changes from Revision * (October 2017) to Revision A (March 2018)
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VCAP | O | Charge pump output. Connect to external charge pump capacitor |
2 | GND | G | Ground pin |
3 | EN | I | Enable pin. Can be connected to ANODE for always ON operation |
4 | CATHODE | I | Cathode of the diode. Connect to the drain of the external N-channel MOSFET |
5 | GATE | O | Gate drive output. Connect to gate of the external N-channel MOSFET |
6 | ANODE | I | Anode of the diode and input power. Connect to the source of the external N-channel MOSFET |
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | EN | I | Enable pin. Can be connected to ANODE for always ON operation |
2 | GND | G | Ground pin |
3 | N.C | No connection | |
4 | VCAP | O | Charge pump output. Connect to external charge pump capacitor |
5 | ANODE | I | Anode of the diode and input power. Connect to the source of the external N-channel MOSFET |
6 | GATE | O | Gate drive output. Connect to gate of the external N-channel MOSFET |
7 | N.C | No connection | |
8 | CATHODE | I | Cathode of the diode. Connect to the drain of the external N-channel MOSFET |