SNOSDF5 September 2023 LM74700D-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input Pins | ANODE to GND | –60 | 65 | V | |
CATHODE to GND | 65 | ||||
EN to GND | –60 | 65 | |||
Input to Output pins | ANODE to CATHODE | –70 | V | ||
External capacitance | ANODE | 22 | nF | ||
CATHODE, VCAP to ANODE | 0.1 | µF | |||
External MOSFET max VGS rating | GATE to ANODE | 15 | V | ||
TJ | Operating junction temperature range(2) | –40 | 150 | °C |