Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LM74701-Q1 TVS Less Automotive Reverse Battery Protection Ideal Diode Controller
1 Features
- AEC-Q100 qualified with the following results
- Device temperature grade 1:
–40°C to +125°C ambient operating temperature range - Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- 3.2-V to 65-V input range (3.9-V startup)
- –33-V reverse voltage rating
- Charge pump for external N-Channel MOSFET
- 20 mV ANODE to CATHODE forward voltage drop regulation
- 1-µA shutdown current (EN = Low)
- 80-µA operating quiescent current (EN =
High)
- 2-A peak gate turn-off current
- Fast response to reverse current blocking:
< 0.75 µs - Integrated battery voltage monitoring switch (SW)
- Meets automotive ISO7637 transient requirements without additional input TVS diode (TVS less)
- 8-Pin SOT-23 package 2.90 mm × 1.60 mm