SNOSDB8A June 2021 – December 2021 LM74701-Q1
PRODUCTION DATA
The LM74701-Q1 is used with N-Channel MOSFET to achieve a typical reverse polarity protection solution. The schematic for the 12-V battery protection application is shown in Figure 9-1 where the LM74701-Q1 is used to drive N-Channel MOSFET Q1 in series with a battery. The VDS clamp feature integrated into LM74701-Q1 enables input TVS less operation. TI recommends the output capacitor COUT to protect the immediate output voltage collapse as a result of line disturbance and to make sure output remains positive during all system EMC transient tests.