SNOSDF7A May 2023 – December 2023 LM74703-Q1 , LM74704-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | EN | I | Enable pin. Can be connected to ANODE for always ON operation. |
2 | GND | G | Ground pin. |
3 | FETGOOD | O | External MOSFET status indicator. LM74703-Q1 has push-pull while LM74704-Q1 has open drain FETGOOD output. When not used, FETGOOD pin can be left floating. |
4 | VCAP+ | O | Charge pump output. Connect to external charge pump capacitor between VCAP+ and VCAP-. |
5 | VCAP- | I | Charge pump capacitor reference input. |
6 | ANODE | I | Anode of the diode and input power. Connect to the source of the external N-channel MOSFET. |
7 | GATE | O | Gate drive output. Connect to gate of the external N-channel MOSFET. |
8 | CATHODE | I | Cathode of the diode. Connect to the drain of the external N-channel MOSFET. |