SNOSDF7A May 2023 – December 2023 LM74703-Q1 , LM74704-Q1
PRODUCTION DATA
The LM74703-Q1 enters shutdown mode when the EN pin voltage is below the specified input low threshold V(EN_IL). Both the gate driver and the charge pump are disabled in shutdown mode. During shutdown mode the LM74703-Q1 enters low IQ operation with the ANODE pin only sinking 1 µA. When the LM74703-Q1 is in shutdown mode, forward current flow through the external MOSFET is not interrupted but is conducted through the body diode of the MOSFET.