SNOSDF7A May 2023 – December 2023 LM74703-Q1 , LM74704-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input pins | ANODE, VCAP– to GND | –65 | 65 | V |
EN to GND, V(ANODE) > 0 V | –0.3 | 65 | V | |
EN to GND, V(ANODE) ≤ 0 V | V(ANODE) | (65 + V(ANODE)) | V | |
Output pins | FETGOOD to GND | –0.3 | 80 | V |
IFETGOOD | 1 | mA | ||
GATE to ANODE | –0.3 | 15 | V | |
VCAP+ to VCAP–, ANODE | –0.3 | 15 | V | |
Output to input pins | CATHODE to ANODE | –5 | 75 | V |
Operating junction temperature(2) | –40 | 150 | °C | |
Storage temperature, Tstg | –40 | 150 | °C |