SNOSDF7A May 2023 – December 2023 LM74703-Q1 , LM74704-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input pins | ANODE, VCAP– to GND | –60 | 60 | V | |
CATHODE to GND | 60 | ||||
EN to GND | –60 | 60 | |||
Input to output pins | ANODE to CATHODE | –70 | V | ||
External capacitance | ANODE | 22 | nF | ||
CATHODE to GND, VCAP+ to VCAP– | 0.1 | µF | |||
External MOSFET max VGS rating | GATE to ANODE | 15 | V | ||
TJ | Operating junction temperature range(2) | –40 | 150 | °C |