SNOSDC2B September 2021 – July 2022 LM74721-Q1
PRODUCTION DATA
When the MOSFET is turned OFF during conditions such as reverse current blocking in the system designs where there is an output C-L-C filter (for EMI filtering) as shown in Figure 10-1, the voltage across COUT can swing negative based on the values of L2 ,COUT and the initial reverse current in L2 before the MOSFET turns OFF. Use a low VF Schottky diode D1 across COUT to GND and place a R-C filter with 100 Ω and 0.1 µF at Vs pin, ensuring the device pins does not exceed the Absolute Maximum Ratings.