SLVSFR9B September 2021 – August 2022 LM74722-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input Pins | A to GND | –65 | 70 | V |
Input Pins | C to GND | –0.3 | 70 | V |
Input Pins | VSNS, SW, EN, OV to GND, V(A) > 0 V | –0.3 | 70 | V |
Input Pins | VSNS, SW, EN, OV to GND, V(A) ≤ 0 V | V(A) | (70 + V(A)) | V |
Input Pins | RTN to GND | –65 | 0.3 | V |
Input Pins | IVSNS, ISW | –1 | 10 | mA |
Input Pins | IEN, IOV, V(A) > 0 V | –1 | mA | |
Input Pins | IEN, IOV, V(A) ≤ 0 V | Internally limited | ||
Output Pins | CAP to C | –0.3 | 15.9 | V |
Output Pins | CAP to A | –0.3 | 85 | V |
Output Pins | GATE to A | –0.3 | 15 | V |
Output Pins | LX, CAP, PD to GND | –0.3 | 85 | V |
Output to Input Pins | C to A | –5 | 85 | V |
Operating junction temperature, Tj(2) | –40 | 150 | °C | |
Storage temperature, Tstg | –40 | 150 | °C |