SNOSDD9 December 2022 LM7481
PRODUCTION DATA
Usually bulk capacitors are placed on the output due to various reasons such as uninterrupted operation during power interruption or micro-short at the input, hold-up requirements for doing a memory dump before turning of the module and filtering requirements as well. This design considers minimum bulk capacitors requirements for meeting functional status "A" during LV124 E10 test case 2 100-µs input interruption. To achieve functional pass status A, acceptable voltage droop in the output of LM74810 is based on the UVLO settings of downstream DC-DC converters. For this design, 4.0-V drop in output voltage for 100 µs is considered and the minimum hold-up capacitance required is calculated by
Minimum hold-up capacitance required to hold output with 4.0-V drop at 18-A current for 100 µs is 450 µF. A 470-uF electrolytic capacitor is a closest standard value that can be placed at the output. Note that the typical application circuit shows the hold-up capacitor as optional because not all designs require hold-up capacitance.