SNOSDE6B december 2022 – july 2023 LM74900-Q1 , LM74910-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input Pins | A to GND | –65 | 70 | V |
VS, CS+, CS-, ISCP, OUT, SLEEP_OV to GND | –1 | 70 | ||
SW, C, EN, SLEEP, FLT, UVLO, OV to GND, V(A) > 0 V | –0.3 | 70 | ||
SW, C, EN, SLEEP, FLT, UVLO, OV to GND, V(A) ≤ 0 V | V(A) | (70 + V(A)) | ||
RTN to GND | –65 | 0.3 | ||
ISW ,IFLT | –1 | 10 | mA | |
TMR, ILIM | –0.3 | 5.5 | V | |
IEN, IUVLO,IOV V(A) > 0 V | –1 | mA | ||
IEN, IUVLO,IOV V(A) ≤ 0 V | Internally limited | |||
Input Pins | ISCP, CS+ to CS- | –0.3 | 0.3 | V |
Output Pins | OUT to VS | –65 | 5 | V |
CAP to VS | –0.3 | 15 | V | |
CAP to A | –0.3 | 85 | ||
DGATE to A | –0.3 | 15 | ||
FLT to GND | -0.3 | 70 | ||
IMON | -1 | 5.5 | ||
HGATE to OUT | –0.3 | 15 | ||
Output to Input Pins | C to A | –5 | 85 | |
Operating junction temperature, Tj(2) | –40 | 150 | °C | |
Storage temperature, Tstg | –40 | 150 |