SNOSDE6B december   2022  – july 2023 LM74900-Q1 , LM74910-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Device Comparison Table
  7. Pin Configuration and Functions
  8. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Switching Characteristics
    7. 7.7 Typical Characteristics
  9. Parameter Measurement Information
  10. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Charge Pump
      2. 9.3.2 Dual Gate Control (DGATE, HGATE)
        1. 9.3.2.1 Reverse Battery Protection (A, C, DGATE)
        2. 9.3.2.2 Load Disconnect Switch Control (HGATE, OUT)
      3. 9.3.3 Overcurrent Protection (CS+, CS-, ILIM, IMON, TMR)
        1. 9.3.3.1 Pulse Overload Protection, Circuit Breaker
        2. 9.3.3.2 Overcurrent Protection With Latch-Off
        3. 9.3.3.3 Short Circuit Protection (ISCP)
        4. 9.3.3.4 Analog Current Monitor Output (IMON)
      4. 9.3.4 Undervoltage Protection, Overvoltage Protection, and Battery Voltage Sensing (UVLO, OV, SW)
      5. 9.3.5 Low IQ SLEEP Mode (SLEEP)
      6. 9.3.6 Ultra Low IQ Shutdown (EN)
  11. 10Applications and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical 12-V Reverse Battery Protection Application
      1. 10.2.1 Design Requirements for 12-V Battery Protection
      2. 10.2.2 Automotive Reverse Battery Protection
        1. 10.2.2.1 Input Transient Protection: ISO 7637-2 Pulse 1
        2. 10.2.2.2 AC Super Imposed Input Rectification: ISO 16750-2 and LV124 E-06
        3. 10.2.2.3 Input Micro-Short Protection: LV124 E-10
      3. 10.2.3 Detailed Design Procedure
        1. 10.2.3.1 Design Considerations
        2. 10.2.3.2 Charge Pump Capacitance VCAP
        3. 10.2.3.3 Input and Output Capacitance
        4. 10.2.3.4 Hold-Up Capacitance
        5. 10.2.3.5 Selection of Current Sense Resistor, RSNS
        6. 10.2.3.6 Selection of Scaling Resistor (RSET) and Short-Circuit Protection Setting Resistor (RSCP)
        7. 10.2.3.7 Overcurrent Limit (ILIM), Circuit Breaker Timer (TMR), and Current Monitoring Output (IMON) Selection
        8. 10.2.3.8 Overvoltage Protection and Battery Monitor
      4. 10.2.4 MOSFET Selection: Blocking MOSFET Q1
      5. 10.2.5 MOSFET Selection: Hot-Swap MOSFET Q2
      6. 10.2.6 TVS Selection
      7. 10.2.7 Application Curves
    3. 10.3 Addressing Automotive Input Reverse Battery Protection Topologies With LM749x0-Q1
    4. 10.4 Power Supply Recommendations
      1. 10.4.1 Transient Protection
      2. 10.4.2 TVS Selection for 12-V Battery Systems
    5. 10.5 Layout
      1. 10.5.1 Layout Guidelines
  12. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

MOSFET Selection: Blocking MOSFET Q1

For selecting the blocking MOSFET Q1, important electrical parameters are the maximum continuous drain current ID, the maximum drain-to-source voltage VDS(MAX), the maximum drain-to-source voltage VGS(MAX), the maximum source current through body diode and the drain-to-source ON resistance RDSON.

The maximum continuous drain current, ID, rating must exceed the maximum continuous load current.

The maximum drain-to-source voltage, VDS(MAX), must be high enough to withstand the highest differential voltage seen in the application. This would include all the automotive transient events and any anticipated fault conditions. It is recommended to use MOSFETs with VDS voltage rating of 60 V along with a single bidirectional TVS or a VDS rating 40-V maximum rating along with two unidirectional TVS connected back-back at the input.

The maximum VGS LM74900-Q1 can drive is 14 V, so a MOSFET with 15-V minimum VGS rating should be selected. If a MOSFET with < 15-V VGS rating is selected, a zener diode can be used to clamp VGS to safe level, but this would result in increased IQ current.

To reduce the MOSFET conduction losses, lowest possible RDS(ON) is preferred, but selecting a MOSFET based on low RDS(ON) may not be beneficial always. Higher RDS(ON) will provide increased voltage information to LM74900-Q1's reverse comparator at a lower reverse current. Reverse current detection is better with increased RDS(ON). Choosing a MOSFET with < 50-mV forward voltage drop at maximum current is a good starting point.

For active rectification of AC super imposed ripple on the battery supply voltage, gate-source charge QGS of Q1 must be selected to meet the required AC ripple frequency. Maximum gate-source charge QGS (at 4.5-V VGS) for active rectification every cycle is

Equation 16. GUID-11F0271F-ED16-429A-B653-F2724A8A0756-low.gif

Where 1.3 mA is minimum charge pump current at 7-V VDGATE-VA, FAC_RIPPLE is frequency of the AC ripple superimposed on the battery and QGS_MAX is the QGS value specified in manufacturer datasheet at 6-V VGS. For active rectification at FAC_RIPPLE = 30 KHz, QGS_MAX = 43 nC.

Based on the design requirements, BUK7Y4R8-60E MOSFET is selected and its ratings are:

  • 60-V VDS(MAX) and ±20-V VGS(MAX)
  • RDS(ON) 5.0-mΩ typical at 5-V VGS and 2.9-mΩ rated at 10-V VGS
  • MOSFET QGS 17.4 nC

Thermal resistance of the MOSFET should be considered against the expected maximum power dissipation in the MOSFET to ensure that the junction temperature (TJ) is well controlled.