SNOSDE6B december 2022 – july 2023 LM74900-Q1 , LM74910-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tDGATE_OFF(dly) | DGATE Turnoff Delay during reverse voltage detection | V(A) – V(C) = +30 mV to –100 mV to V(DGATE–A) < 1 V, C(DGATE–A) = 10 nF | 0.5 | 0.95 | µs | |
tDGATE_ON(dly) | DGATE Turnon Delay during forward voltage detection | V(A) – V(C) = –20 mV to +700 mV to V(DGATE-A) > 5 V, C(DGATE-A) = 10 nF,LM74900-Q1 only | 2 | 3.8 | µs | |
tDGATE_ON(dly) | DGATE Turnon Delay during forward voltage detection | V(A) – V(C) = –20 mV to +700 mV to V(DGATE-A) > 5 V, C(DGATE-A) = 10 nF, LM74910-Q1 only | 0.75 | 1.6 | µs | |
tEN(dly)_DGATE | DGATE Turnon Delay during EN | EN ↑ to V(DGATE-A) > 5 V, C(DGATE-A) = 10 nF | 180 | 270 | µs | |
tUVLO_OFF(deg)_HGATE | HGATE Turnoff Deglitch during UVLO | UVLO ↓ to HGATE ↓ | 5 | 7 | µs | |
tUVLO_ON(deg)_HGATE | HGATE Turnon Deglitch during UVLO | UVLO ↑ to HGATE ↑ | 8.5 | µs | ||
tOVP_OFF(deg)_HGATE | HGATE Turnoff Deglitch during OV | OV ↑ to HGATE ↓ | 4 | 7 | µs | |
tOVP_ON(deg)_HGATE | HGATE Turnon Deglitch during OV | OV ↓ to HGATE ↑ | 9 | µs | ||
tSCP_DLY | Short circuit protection turn off delay | (VISCP - VCS-) = 0 mv to 100 mV HGATE↓, CGS = 4.7 nF | 3 | 5.5 | µs | |
tOCP_TMR_DLY | Over current protection turn off delay | (VCS+ - VCS-)↑ HGATE↓, CTMR = 50 pF |
35 | µs | ||
Over current protection turn off delay | (VCS+ - VCS-)↑ HGATE↓, CTMR = 10 nF | 190 | µs | |||
tAUTO_RETRY_DLY | Over current / Short circuit protection auto retry delay | (VCS+ - VCS-) ↓ HGATE ↑, CTMR = 50 pF |
1.5 | ms | ||
Over current / Short circuit protection auto retry delay | (VCS+ - VCS-) ↓ HGATE ↑, CTMR = 10 nF |
230 | ms | |||
tFLT_ASSERT | Fault assert delay | (VCS+ - VCS-)↑ FLT↓, CTMR = 50 pF |
35 | µs | ||
Fault assert delay | OV ↑ to FLT ↓ | 3 | µs | |||
tFLT_DE-ASSERT | Fault de-assert delay | 4 | µs | |||
tSLEEP_OCP_LATCH | SLEEP OCP Latch delay | 3.5 | 7.5 | µs | ||
tSLEEP_MODE | Sleep Mode Entry Delay | SLEEP=Low, EN=High | 95 | µs | ||
tOVCLAMP | OV clamp response delay | 3.5 | µs |