SNOSDE8A July 2023 – September 2023 LM74912-Q1
PRODUCTION DATA
The enable pin allows for the gate driver to be either enabled or disabled by an external signal. If the EN pin voltage is greater than the rising threshold, the gate driver and charge pump operates as described in Charge Pump. If EN pin voltage is less than the input low threshold, V(ENF), the charge pump and both the gate drivers (DGATE and HGATE) are disabled placing the LM74912-Q1 in shutdown mode with ultra-low-current consumption of 2.5-μA. The EN pin can withstand a maximum voltage of 65 V. For always ON operation, connect EN pin to VS.