SNOSDE8A July 2023 – September 2023 LM74912-Q1
PRODUCTION DATA
The system design requirements are listed in Table 9-1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Operating Input Voltage Range | 12-V battery, 12-V nominal with 3.2-V Cold Crank and 35-V Load Dump |
Output Power | 50 W |
Output Current Range | 4-A Nominal, 5-A maximum |
Short Circuit Current Level | 14-A |
Input Capacitance | 0.1-µF minimum |
Output Capacitance | 0.1-µF minimum, (optional 100 µF for E-10 functional class A performance) |
Overvoltage Cut-off | 37.0 V, output cut-off > 37.0 V |
AC Super Imposed Test | 2-V Peak-Peak 30 KHz, extendable to 6-V Peak-Peak 30 KHz |
Automotive Transient Immunity Compliance | ISO 7637-2, ISO 16750-2 and LV124 |