SNOSDE8A July 2023 – September 2023 LM74912-Q1
PRODUCTION DATA
LM74912-Q1 has integrated current sense amplifier which monitors the VDS drop across external MOSFET and compares it against internal 50-mV default threshold. When voltage drop across external MOSFET exceeds 50-mV threshold then MOSFET Q2 is turned off in latched state.
External MOSFET Q2 RDSON can be selected as per
MOSFET RDSON typically can vary as much as two times across temperature range of -40C to 125C with RDSON being higher at 125C. This can affect the short circuit current detection accuracy and need to be taken into consideration.