SNOSDE8A July 2023 – September 2023 LM74912-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input pins | A to GND | –60 | 65 | V | |
VS, SW, CS+, CS–, ISCP to GND | 0 | 65 | V | ||
EN,UVLO, OV, SLEEP to GND | 0 | 65 | V | ||
Output pins | FLT to GND | 0 | 65 | V | |
External capacitance | CAP to A, VS to GND, A to GND | 0.1 | µF | ||
External MOSFET maximum gate-to-source rating | DGATE to A and HGATE to OUT | 15 | V | ||
Tj | Operating junction temperature(2) | –40 | 150 | °C |