SNOSDF6 October 2023 LM74930-Q1
PRODUCTION DATA
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Operating input voltage range | 12-V/24-V battery, 200-V unsuppressed load lump |
Output power | 45 W |
Output current range | 3-A nominal, 5-A peak |
Input capacitance | 0.1-µF minimum |
Output capacitance | 0.1-µF minimum, 100-µF typical hold-up capacitance |
Overvoltage cut-off / clamp threshold | 37.0 V |
Overcurrent limit |
5 A |
Short-circuit limit |
20 A |
Automotive transient immunity compliance | ISO 7637-2 and ISO 16750-2 including 200-V unsuppressed load dump Pulse 5 A |