SNOSDF6 October 2023 LM74930-Q1
PRODUCTION DATA
Two series connected diodes D2 and D3 are required at the input. For the negative voltage transient clamping, TVS diode D3 is used to clamp ISO 7637-2 pulse 1 and its selection is similar to procedure in TVS selection for 24-V Battery Systems. The diode on the positive side is required to block the current flowing through D3 in case of input reverse polarity. The breakdown voltage of D3 must be higher than the maximum system voltage of 200 V. This diode can be a schottky, standard rectifier diode or TVS diode with breakdown voltage of 200-V..