SNOSDF6 October 2023 LM74930-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input pins | A to GND | –65 | 70 | V |
C, VS, CS+, CS–, ISCP to GND | –1 | 70 | ||
SW, EN, MODE, UVLO, OV, OVCLAMP to GND, V(A) > 0 V | –0.3 | 70 | ||
OUT, EN, MODE, UVLO, OV, OVCLAMP to GND, V(A) ≤ 0 V | V(A) | (70 + V(A)) | ||
SW, V(A) ≤ 0 V | V(A) | (0.3 + V(A)) | ||
RTN to GND | –65 | 0.3 | ||
ISW ,IFLT | –1 | 10 | mA | |
TMR, ILIM | –0.3 | 5.5 | V | |
IEN, IMODE ,IOV, IOVCLAMP, IUVLOV(A) > 0 V | –1 | mA | ||
IEN, IMODE ,IOV, IOVCLAMP, IUVLO V(A) ≤ 0 V | Internally limited | |||
ISCP, CS+ to CS– | –0.3 | 0.3 | V | |
Output pins | OUT to VS | –65 | 16.5 | V |
CAP to VS | –0.3 | 15 | V | |
CAP to A, OUT | –0.3 | 85 | ||
DGATE to A | –0.3 | 15 | ||
FLT to GND | –1 | 70 | ||
IMON | –0.3 | 5.5 | ||
HGATE to OUT | –0.3 | 15 | ||
Output to input pins | C to A | –5 | 85 | |
Operating junction temperature, Tj(2) | Operating junction temperature, Tj | –40 | 150 | °C |
Storage temperature, Tstg | –40 | 150 | °C |