SNVSBK5A February 2020 – July 2020 LM76005
PRODUCTION DATA
The internal LDO has a lower EN threshold than the regulator. When the EN pin voltage is above 1.2 V (maximum) and below the precision enable threshold for the output voltage, the internal LDO regulates the VCC voltage at 3.29 V typically. The precision enable circuitry is ON once VCC is above the UVLO. The internal MOSFETs remain in tri-state unless the voltage on EN pin goes above the precision enable threshold. The LM76005 also employs UVLO protection. If VCC voltage is below the UVLO level, the output of the regulator is turned off.