SLVSEM1A March   2019  – September 2019 LM76202-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Simplified Schematic
      2.      ISO16750-2 Load Dump Pulse 5b Performance at 24 V
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1      Absolute Maximum Ratings
    2. 6.2      ESD Ratings
    3. 6.3      Recommended Operating Conditions
    4. Table 1. Thermal Information
    5. 6.4      Electrical Characteristics
    6. 6.5      Timing Requirements
    7. 6.6      Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Undervoltage Lockout (UVLO)
      2. 8.3.2 Overvoltage Protection (OVP)
      3. 8.3.3 Reverse Battery Protection
      4. 8.3.4 Hot Plug-In and In-Rush Current Control
      5. 8.3.5 Overload and Short Circuit Protection
        1. 8.3.5.1 Overload Protection
          1. 8.3.5.1.1 Active Current Limiting
          2. 8.3.5.1.2 Electronic Circuit Breaker with Overload Timeout, MODE = OPEN
        2. 8.3.5.2 Short Circuit Protection
          1. 8.3.5.2.1 Start-Up With Short-Circuit On Output
        3. 8.3.5.3 FAULT Response
          1. 8.3.5.3.1 Look Ahead Overload Current Fault Indicator
        4. 8.3.5.4 Current Monitoring
        5. 8.3.5.5 IN, OUT, RTN and GND Pins
        6. 8.3.5.6 Thermal Shutdown
        7. 8.3.5.7 Low Current Shutdown Control (SHDN)
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Step by Step Design Procedure
        2. 9.2.2.2 Setting Undervoltage Lockout and Overvoltage Set Point for Operating Voltage Range
        3. 9.2.2.3 Programming the Current-Limit Threshold—R(ILIM) Selection
        4. 9.2.2.4 Programming Current Monitoring Resistor—RIMON
        5. 9.2.2.5 Limiting the Inrush Current
          1. 9.2.2.5.1 Selection of Input TVS for Transient Protection
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
    1. 10.1 Transient Protection
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The LM76202-Q1 device is a compact, feature-rich 60-V integrated ideal diode with a full suite of protection features. The wide supply input range allows control of 12-V and 24-V automotive battery driven applications. The device withstands and protects the loads from positive and negative supply voltages up to ±60 V. Load, source and device protection are provided with many programmable features including overcurrent, inrush current control, overvoltage and undervoltage thresholds. The internal robust protection control blocks along with the 60-V rating of the device simplifies the system design for ISO standard pulse tesing.

A shutdown pin provides external control for enabling and disabling the internal FETs and places the device in a low current shutdown mode. For system status monitoring and downstream load control, the device provides fault output and precise current monitor output. The MODE pin allows flexibility to configure the device between the three current-limiting fault responses (circuit breaker, latch off, and auto-retry modes). The device monitors V(IN) and V(OUT) to provide reverse current blocking when V(IN) < (V(OUT)-10mV). This function protects system bus from overvoltages during output short to battery faults and also helps in voltage holdup requirements during power fail and brownout conditions.

The device is available in a 5 mm × 4.4 mm 16-pin HTSSOP and is fully specified over a –40°C to +125°C temperature range.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LM76202-Q1 HTSSOP (16) 5.00 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.