SLVSEM1A March 2019 – September 2019 LM76202-Q1
PRODUCTION DATA.
Table 4 shows the Design Requirements for LM76202-Q1. In addition to below requirements, the circuit is designed to provide protection for transients as per ISO 7637-2 Pulse 1 and ISO 16750-2 Pulse 5b.
DESIGN PARAMETER | EXAMPLE VALUE | |
---|---|---|
V(IN) | Typical input voltage | 4.2 to 60 V |
V(UV) | Undervoltage lockout set point | 4 V |
V(OV) | Overvoltage cutoff set point | 33.8 V |
I(LIM) | Current limit | 2.23 A |
C(OUT) | Load capacitance | 47 µF |
I(LOAD) | Load current | 2 A |